Eaton Bussmann series low voltage 10 x 38 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 12 Amps, 120 kA Breaking capacity, class gG/gL, without indicator, compatible with a CHM Modular fuse holder endcap
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C10G12
|
Model Code |
CYLINDRICAL FUSE 10 x 38 12A GG 500V AC
|
UPC |
051712754279
|
EAN |
5027590493413
|
Product Length/Depth |
38 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
8.2 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
12 A
|
Fuse size |
10 x 38 mm
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
500 V
|
Class |
Class C gL/gG
|
Fuse type |
C10G
|
Utilization category |
gG (cable protection/equipment protection)
|
Fuse indicator |
Other
|
Watt losses |
1.3 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
10 mm x 38 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CHM Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
Holder
|
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
500 V
|
Type |
fuse
|
Application |
|