Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 400 Volts AC, 50 Amps, 120 kA Breaking capacity, class gG/gL, with striker, compatible with a CH14 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14G50S
|
UPC |
051712668392
|
EAN |
5027590494144
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
20.4 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
Amperage Rating |
50 A
|
Fitted with: |
Striker
|
Fuse size |
14 x 51 mm
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated voltage AC |
400 V
|
Class |
Class C gL/gG
|
Fuse type |
C14G
|
Utilization category |
gG (cable protection/equipment protection)
|
Fuse indicator |
Top fuse status indicator
|
Watt losses |
4.8 W
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Fuse shape |
Cylindrical
|
Voltage type |
AC
|
Suitable for |
CH14 Modular fuse holder
|
Material |
Ceramic
|
Mounting method |
Holder
14 x 51 mm CH Modular fuse holder |
Release characteristic |
Other
|
Quantity |
10
|
Voltage rating |
400 V
|
Type |
Fuse
|
Special features |
Striker
|
Application |
|