Knowledge Search
Download document () of 20

CFC-60

Eaton Bussmann series CUBEFuse fuse block cover, 35-60A, Non Indicating, Single-pole

General specifications

Product Name
Eaton Bussmann series CUBEFuse fuse block cover
Catalog Number
CFC-60
UPC
051712714297
Product Length/Depth
10 in
Product Height
10 in
Product Width
12 in
Product Weight
5 lb
Compliances
Contact factory
Certifications
Not Applicable

Electrical rating

Amperage Rating
35-60A
Voltage rating
600 V

Physical details

Number of poles
Single-pole
Type
CUBEFuse cover

General information

Used with
TCF_ fuse block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.