Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60mm busbar, top cable terminals, for connection of round conductors, S-bridge clamps
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
EBH113TTS8
|
| EAN |
5027590335331
|
| Product Length/Depth |
280 mm
|
| Product Height |
170 mm
|
| Product Width |
190 mm
|
| Product Weight |
2960 g
|
| Compliances |
CE
|
| Certifications |
IEC/EN 60947-1
IEC 60947-3 |
| Amperage Rating |
250 A
|
| Rated operational power at AC-23A, 400 V, 50 Hz |
0.1 kW
|
| Rated permanent current (Iu) |
250 A
|
| Rated uninterrupted current (Iu) |
250 A
|
| Conditioned rated short-circuit current Iq |
0.08 kA
|
| With error protection |
No
|
| Number of poles |
Three-pole
|
| Rated operation power at AC-23, 400 V |
0.1 kW
|
| Rated short-time withstand current (Icw) |
80 A
|
| Electrical connection type of main circuit |
Cable clamp
|
| Actuator position |
Front side
|
| Actuator type |
Cover grip
|
| Construction size |
NH1
|
| Fuse shape |
Horizontal
|
| Suitable for |
Busbar mounting
NH1 |
| Suitable for fuses |
NH1
|
| Cable entry type |
Other
|
| Mounting method |
60 mm busbar mounting
100 mm busbar mounting Mounting plate |
| Voltage rating |
690
|
| Type |
Fuse accessory
|
| Application |
Motor control centres, distribution boards, Cable distribution cabinets
|
| Degree of protection (front side) |
IP30
|
| Electrical connection type |
Cable clamp
|
| Rated operating voltage (Ue) at AC - max |
690 V
|