female crimp contact, 200°C, size #16 for wire 18AWG; EN3155019F1618
| Catalog Number |
EN3155019F1618
|
| Product Length/Depth |
18.2 mm
|
| Product Diameter |
3.3 mm
|
| Product Weight |
0 g
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact size |
16 AWG
|
| Contact type |
Crimp
|