Download document () of 20

EP-501078
Model code: EK-3N/16-EVGK-GVK

EK-3N/16-EVGK-GVK, end cap for 3-phase+N with 16 mm² busbars type EVGK and GVK

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501078
Model Code
EK-3N/16-EVGK-GVK
EAN
9010653035220
Product Length/Depth
21 mm
Product Height
9.5 mm
Product Width
16.6 mm
Product Weight
1.22 g
Certifications
CE

Product specifications

Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Rated operating voltage (Ue) - max
415 V

Export product specification