Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 700 Vdc (UL), 690 Vac (IEC), 20A, 200 kAIC at 700 Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-20A14F
|
| UPC |
051712795944
|
| EAN |
5027590500296
|
| Product Length/Depth |
51 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
20.2 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
20 A
|
| Voltage rating |
700 V
|
| Voltage type |
AC/DC
|
| Interrupt rating |
200 kAIC Vac
200 kAIC |
| Class |
Class aR
|
| Pre arc (I2T) |
26
|
| Clearing (I2T) |
180
|
| Watt losses |
6.5 W
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
14 x 51 mm
|
| Quantity |
10
|
| Accessories |
|