Download document () of 20

JBXPC2G002MSSDSR

In line cable receptacle, IP40, size 2, 9 male contacts, cable clamp backshell; JBXPC2G002MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC2G002MSSDSR
Product Length/Depth
50 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
40.66 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.