Download document () of 20

NG16-1

16-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Enclosure

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG16-1
UPC
037332287212
Product Length/Depth
5 in
Product Height
1.7 in
Product Width
11 in
Product Weight
3.18 lb
Compliances
IEEE Certified
CE Marked
RoHS
FCC Class A
UKCA
Certifications
UL 62368-1
CSA Std. C22.2
IEC 62368-1
ICES

Product specifications

Type
  • Fanless
  • Unmanaged Switch
Voltage rating
100 - 240 VAC
Input Plug Type
C14
Package Contents
NG16-1 16-Port Gigabit Ethernet Unmanaged Switch
Detachable C13 to C14 power cord, 5 ft. (1.5 m)
(2) Rack-mounting brackets
(8) Bracket screws
(4) Rubber feet
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Product Highlights
Helps you share large bandwidth-intensive files to improve work efficiency
16 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
Consumes just 10W maximum input power to help you save energy costs
Designed for either desktop installation or 1U rack mounting with included hardware
Form Factor
Desktop
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
16
Power consumption - max
10 W
Electrical Consumption (Max)
10W
PoE Supported Ports
0
Ports Detail
16x 10/100/1000BASE-T
Color
Black
Cord Length
5 ft
Form Factors Supported
Desktop, Rackmount
Material
Metal
Operating Temperature
  • 32 to 104 F (0 to 40 C)
  • 0° to 104°F (0 to 40°C)
Operating Temperature Range
0° to 104°F (0 to 40°C)
Rack Height
1U
Rack Units
1
Minimum Required Rack Depth
4.96 in
Relative Humidity
10 to 90% (non-condensing)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Network Compatibility Details
Auto-negotiable
Nominal Input Voltage Description
Accepts 100-240V AC nominal input
Led Indicator
Power LED (Green for Power ON); One LED per RJ45 port (Green indicates 10/100/1000Mbps link; Orange indicates 10/100Mbps link; LEDs flash to indicate port activity)
SFP Uplink Ports
0
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
32Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
10000
MAC Addresses
8192
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification