Download document () of 20

RS20FWH

Eaton Bussmann series Low voltage british standard fuse holder, 20 A, 660-690 V a.c., Screw-on, Single-pole, Red Spot, White

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS20FWH
UPC
051712418812
EAN
5027590506779
Product Length/Depth
112 mm
Product Height
84 mm
Product Width
38 mm
Product Weight
225.6 g
Compliances
Contact factory

Product specifications

Amperage Rating
20 A
Connection type
Other
Features
Halogen free
Number of poles
Single-pole
Fitted with:
Two back studs
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
NITD
NIT
Accessories
RS20LOCK, RS20RED
Color
White
Bus-mounting type
No
Connection
Back stud connected, flush mounted
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification