Metal right angle cable clamp with strain relief nut, size 10; UT010LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT010LPGN
|
Product Length/Depth |
48 mm
|
Product Height |
48 mm
|
Product Width |
21 mm
|
Product Weight |
54 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
10
|
Cable diameter - max |
10 mm
|
Cable diameter - min |
4 mm
|