Download document () of 20

UTS10DCGE

Square flange receptacle sealing cap, size 10, for UTS receptacle; UTS10DCGE

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS10DCGE
Product Length/Depth
126.4 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
5 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.