Red coding ring, size 12, for UTS plug; UTS612CCRR
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS612CCRR
|
Product Length/Depth |
1 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Diameter |
21 mm
|
Product Weight |
1 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
Shell size |
12
|