Descargar documento () de 20

170L3757

Fuse-link, high speed, 125 A, AC 660 V, DIN 00, 30 x 60 x 78 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3757
EAN
5027590439312
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
210.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
125 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
660 V
Current type
AC
Class
Class aR
Watt losses
25 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
200 kAIC
Construction size
00
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.