Descargar documento () de 20

170M6184

Eaton Bussmann series Fuse-link, high speed, 850 A, AC 1750 V, size 3, 76 x 92 x 193 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6184
EAN
5996516018118
Product Length/Depth
154 mm
Product Height
79 mm
Product Width
196 mm
Product Weight
928 g
Certifications
IEC
UL

Especificaciones del producto

Amperage Rating
850 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
3
Rated voltage AC
1750 V
Center-to-center distance of connections
151 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Watt losses
135 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1750 V
Type
Fuse
Application
semiconductor protection
Fuse type
FKE/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.