La foto es representativa
Download
Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 13A, 30mA, MCB trip curve C, 2 p, RCCB trip char.: A, 120V
| Product Name |
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
|
| Catalog Number |
171790
|
| EAN |
4015081683246
|
| Product Length/Depth |
80 mm
|
| Product Height |
75.5 mm
|
| Product Width |
35 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
CE Marked
RoHS conform |
| Certifications |
CE
EN45545-2 IEC 61373 |
| Basic function |
Combined RCD/MCB devices
|
| Number of poles (total) |
2
|
| Type |
RCBO
|
| Application |
Switchgear for industrial and advanced commercial applications
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| Type |
RCBO
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| Operating ambient temperature - min |
-25 °C
|
| Operating ambient temperature - min |
-25 °C
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| Release characteristic |
C
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| Current limiting class |
3
|
| Rated short-circuit breaking capacity (EN 60947-2) |
0 kA
|
| Disconnection characteristic |
Undelayed
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| Width in number of modular spacings |
2
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| Pollution degree |
2
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| Built-in depth |
75.5 mm
|
| Surge current capacity |
0.25 kA
|