Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.
Hydraulic & Lubrication filters

TSW

Eaton suction filters of the series TSW are directly mounted horizontally to the reservoir and connected to the suction-line. Due to its practical design, the return-line filter is easy to service. When releasing the filter cover a plate-shaped valve closes the suction-inlet of the filter bowl and prevents the return flow of dirt oil into the reservoir. For cleaning, the filter bowl together with the filter element can be taken out of the filter head.

Filter Type
Tank mounted
Pressure
Suction
Operating Temperature
14-176 °F (-10-80 °C)

Základní funkce

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.
Specifikace
Zvýraznit rozdíly
Zobrazit pouze rozdíly
Skrýt prázdné funkce

Specifications

temperature range: +14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
connection system: thread connection
housing material: Al-casting; glass fiber reinforced polyamide
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position vertical
volume tank TSW 210: .30 Gal
volume tank TSW 310: .40 Gal.
Odkazy ke stažení