Vyhledávání znalostí
Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

120754
Kód modelu: BP-F-400/20/2,5-F

Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board, flexible surface mounting, W = 400 mm, H = 2060 mm, D = 250 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
120754
EAN
4015081185849
Product Length/Depth
250 mm
Product Height
2060 mm
Product Width
400 mm
Product Weight
16 kg
Compliances
RoHS conform
Model Code
BP-F-400/20/2,5-F

Delivery program

Type
Basic device
Application
Indoor (installation site)
Color
Light gray (RAL 7035)
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Detached
Material
Steel
Sheet steel
Degree of protection
IK08 (impact resistance)
IP30
Other
IK08
Number of connector holes
0
Number of covers/doors
0
Number of locks
0
Grade material
Sheet steel
Installation type
Floor installation possible

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890)
78 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
64 W
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890)
157 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
128 W
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890)
98 W
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890)
92 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
84 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
72 W
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890)
197 W
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890)
184 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
168 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
145 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
Mounting plate depth-adjustable
EMC-version
Fitted with:
Door
Functions
Basic device
RAL-number
7035
Suitable for
Metrical mounting

Exportovat specifikaci produktu