Stáhnout dokument () z 20
Věci, na kterých záleží, díky nám fungují.

283848
Kód modelu: XAP021206

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x1200x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283848
EAN
4015082838485
Product Length/Depth
1025 mm
Product Height
210 mm
Product Width
210 mm
Product Weight
19.4 kg
Compliances
RoHS conform
Model Code
XAP021206

Technické údaje produktu

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
600 mm
Suitable for width
1200 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exportovat specifikaci produktu