Foto je ilustrační
Download
Eaton Crouse-Hinds series Chico X fiber sealing compound, Refractory ceramic fiber, 8 oz
| Product Name |
Eaton Crouse-Hinds series Chico X fiber sealing compound
|
| Catalog Number |
CHICO X6
|
| UPC |
782274171302
|
| Product Length/Depth |
6.2 in
|
| Product Height |
8.2 in
|
| Product Width |
5 in
|
| Product Weight |
0.9 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Special features |
8 oz
|
| Material |
Refractory ceramic fiber
|