Eaton Crouse-Hinds series CEAG GHG 411 control station, 16A, Black, 1 NO + 1 NC, Emergency stop, Polyamide, 1 x mushroom head pushbutton SGTE, 1 x M25 Ex e cable glands or 1 x M20 thread with brass flange, 690 Vac
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 411 control station
|
| Catalog Number |
GHG4118100R0002
|
| EAN |
4250217425981
|
| Product Length/Depth |
85 mm
|
| Product Height |
77.5 mm
|
| Product Width |
85 mm
|
| Product Weight |
0.45 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 21
Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
16A
|
| Color |
Black
|
| Configuration |
Four-pole
|
| Indicating plate markings |
Emergency stop
|
| Material |
Polyamide
|
| Number of pushbuttons |
1 x mushroom head pushbutton SGTE
|
| Trade size |
1 x M25 Ex e cable glands or 1 x M20 thread with brass flange
|
| Voltage rating |
690 Vac
|