Wählen Sie bitte Ihren Standort

xPole FI/LS-Kombischutzschalter PXK
Spezifikationen
Ergebnisse 63
Sortieren nach
RCBO B 13A 1+N 30mA sensitivity F. PXK-B13/1N/003-F
RCBO B 16A 1+N 30mA sensitivity F. PXK-B16/1N/003-F
RCBO B 20A 1+N 30mA sensitivity F. PXK-B20/1N/003-F
RCBO C 13A 1+N 30mA sensitivity F. PXK-C13/1N/003-F
RCBO C 16A 1+N 30mA sensitivity F. PXK-C16/1N/003-F
RCBO C 20A 1+N 30mA sensitivity F. PXK-C20/1N/003-F
RCBO B 13A 1+N 30mA sensitivity F. PXK-D13/1N/003-F
RCBO B 16A 1+N 30mA sensitivity F. PXK-D16/1N/003-F
RCBO B 20A 1+N 30mA sensitivity F. PXK-D20/1N/003-F
RCBO B 25A 1+N 30mA sensitivity F. PXK-B25/1N/003-F
RCBO B 32A 1+N 30mA sensitivity F. PXK-B32/1N/003-F
RCBO B 40A 1+N 30mA sensitivity F. PXK-B40/1N/003-F
RCBO C 25A 1+N 30mA sensitivity F. PXK-C25/1N/003-F
RCBO C 32A 1+N 30mA sensitivity F. PXK-C32/1N/003-F
RCBO C 40A 1+N 30mA sensitivity F. PXK-C40/1N/003-F
RCBO B 13A 1+N 300mA sensitivity F. PXK-B13/1N/03-F
RCBO B 16A 1+N 300mA sensitivity F. PXK-B16/1N/03-F
RCBO B 20A 1+N 300mA sensitivity F. PXK-B20/1N/03-F
RCBO C 13A 1+N 300mA sensitivity F. PXK-C13/1N/03-F
RCBO C 16A 1+N 300mA sensitivity F. PXK-C16/1N/03-F
RCBO C 20A 1+N 300mA sensitivity F. PXK-C20/1N/03-F
RCBO B 13A 1+N 300mA sensitivity F. PXK-D13/1N/03-F
RCBO B 16A 1+N 300mA sensitivity F. PXK-D16/1N/03-F
RCBO B 20A 1+N 300mA sensitivity F. PXK-D20/1N/03-F
RCBO B 25A 1+N 300mA sensitivity F. PXK-B25/1N/03-F
RCBO B 32A 1+N 300mA sensitivity F. PXK-B32/1N/03-F
RCBO B 40A 1+N 300mA sensitivity F. PXK-B40/1N/03-F
RCBO C 25A 1+N 300mA sensitivity F. PXK-C25/1N/03-F
RCBO C 32A 1+N 300mA sensitivity F. PXK-C32/1N/03-F
RCBO C 40A 1+N 300mA sensitivity F. PXK-C40/1N/03-F
Händler oder Partner finden
Contact us