With its waterproof and extreme high-temperature resistance design, our JMX series is ideal for medical, instrumentation and measurement applications. Plastic push-pull connectors also can be used in a variety of industrial applications requiring lightweight yet durable harsh-environment interconnect solutions.
The JMX plastic push-pull connector series guarantees a reliable and secure connection with only two fingers. Connectors are available in six keys and nine color-identifying codes to avoid incorrect mating.
Capable of over 2,000 mating cycles, the JMX connector series is able to withstand steam autoclave sterilization per IEC 60601-1 (up to 200 cycles). In addition, it will protect your equipment from fluid ingress due to its IP68 attributes in mated and unmated conditions.
Ihre Suche "" Es wurde leider kein passendes Produkt oder Dokument gefunden.