Dokument herunterladen () von 20
Industrial connectors, backshells and contacts

TP series dry-mate sealed connectors

Our TP series connectors meet the highest standards of safety for aquatic environments. The TP range is derived from the marine bronze M series, providing the perfect balance of high performance and cost efficiency.

Nickel-plated brass shells are suited for excellent corrosion resistance, high electrical conductivity and resistance to biological fouling.

Shell-to-shell sealing with two O-rings in the coupling interface provides reliable watertightness from low pressure to 30 bar and is easy to mate and unmate, even with high contact density layouts. Scoop-proof design and shell polarization keys make blind mating possible and boost reliability.

TP connectors are RoHS compliant.

Hauptmerkmale

  • High performance levels based on the M Series
  • Easy to use and field repairable
  • Cost effective solution for harsh environments
  • RoHS compliant
Produkte
  • Salt spray: 10 x (24h + 24h) alternate salt spray according to EN60068-2-11. 500h continuous salt spray according to NFC93422. 
  • Operating temperature range: -20°C to +70°C / -4°F to 158°F
  • Mated pressure resistance: 30 bar, unmated pressure resistance: 5 bar
Download Links
X
Download Close