Wählen Sie bitte Ihren Standort

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Spezifikationen

Allgemeine spezifikation

Product Name
Eaton Moeller series xPole - PXK RCBO - Residual-current circuit breaker with overcurrent protection
Catalog Number
193544
Product Length/Depth
80 MM
Product Height
75 MM
Product Width
35 MM
Product Weight
.203 KG
Compliances
CE Marked
Certifications
CE
Kontakt
Contact us