Dokument herunterladen () von 20

8STA00635PN

Aluminium oval flange receptacle, Black Zinc Nickel plating, with male contacts; 8STA00635PN

Allgemeine Spezifikation

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA00635PN
Product Length/Depth
23.1 mm
Product Height
22.4 mm
Product Width
14.8 mm
Product Weight
3.9 g

Produktspezifikationen

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
6
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
5
Number of cavity #22D
5
Salt spray
48 hour

Produktspezifikation exportieren