Wählen Sie bitte Ihren Standort

Spezifikationen

Allgemeine spezifikation

Product Name
Eaton Metered Input rack PDU
Catalog Number
EMIB10
Product Length/Depth
1066 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
2.96 KG
Warranty
2 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Produktspezifikationen

Number of Outputs C13
18
Phase
Single-phase
Electrical Connection
Connecting cord with plug
Mounting Dimension (standardised)
Metric
Wattage
3.84 kW max
Form Factor
0U (Vertical)
Mounting Direction
Vertical
Number of Outputs C20
0
Amperage Rating
16A
Package Contents
PDU
mounting accessories
network cable
configuration cable
splitter for daisy-chaining
Quickstart
Safety Instructions
Input Connection
IEC-60309 16A 1Ph
Num of Outputs PC (SCHUKO)
0
Fitted With:
Display
Mounting material
Ampere Meter
Number of Outputs (Other)
0
Frequency Rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet Interface
Yes
Number of Outlets with Earth Pin
20
Mass Configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special Features
Allows phase branch level metering for load balancing
IEC outlet eGrip plug retention: retains all standard IEC plugs
Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit
Colour-coded outlet and branch circuits for simple load balancing
Eaton Hydraulic–Magnetic Circuit Breakers with accidental trip protection
Low-profile form factor: 52mm wide x 53mm deep on most models
60 Degree C operating temperature
Optional Temp/Humidity sensor
En masse configuration and update available via Intelligent Power Manager software
Single Pane Monitoring of many ePDUs+UPS as part of the power chain, via Intelligent Power Manager software
Trigger advanced actions including Vmware SRM and VM migration via via Intelligent Power Manager software
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Installation: Button mounting on rear & side + variable mounting system
Number of Outputs C19
2
Outlet Control
No
Switchable
No
Cord Length
3m
Input Voltage
200-240V
Color
Black
SNMP
Yes
Over Voltage Category
2
Outlets
18XC13 : 2XC19
Type
Rack PDU
Serial Interface
Yes
Mounting Dimension (metrical)
52