Dokument herunterladen () von 20

JBXEA2G10FSNDS

Double nut receptacle, IP40, size 2, 10 female contacts; JBXEA2G10FSNDS

Allgemeine Spezifikation

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G10FSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.63 g
Compliances
UL 1977

Produktspezifikation exportieren