Circuit breakers
xPole Combined RCD/MCB Device PKN4, 1+N-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xPole Combined RCD/MCB Device PKN4, 1+N-pole

This residual current operated circuit breaker with integrated overcurrent protection in 1+N-pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. The line voltage independent PKN4 device is part of the xPole series and can be used for residential buildings as well as for commercial applications.

This combined RCD/MCB device is not only available as AC and pulse current sensitive "standard type" A, but also with a time delay of at least 10 ms (type G). While the AC and A are only impulse current resistant up to 250 A, the type G offers an increased impulse current resistance of more than 3 kA. This makes it the ideal choice when nuisance tripping needs to be avoided. The device is compatible with standard busbars, a twin-purpose terminal (lift/open-mouthed) is available for quick and easy mounting at the top and as well as at the bottom. In addition, a 3-position DIN rail clip and a secure terminal connection serve as an installation guide. 

xPole Combined RCD/MCB Device PKN4, 1+N-pole
Rated currents
up to 40 A
Tripping Characteristics
B and C
Rated Breaking Capacity
4.5 kA

Core features

  • High-quality combined RCD/MCB device
  • Line voltage-independent tripping
  • Contact position indicator red – green
  • Wide variety of rated tripping currents
  • Rated currents up to 40 A
  • Tripping characteristics B, C
  • Rated breaking capacity 4.5 kA
  • Compatible with standard busbar
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning options (above or below)
  • Free terminal space despite installed busbar
  • Guide for secure terminal connection
  • 3-position DIN rail clip, permits removal from existing busbar system
  • Comprehensive range of accessories suitable for subsequent installation
  • Switching toggle (MCB component) in color designating the rated current
  • Increased trip fault resistance (type G) due to delayed tripping and increasd current resistance > 3 kA

Suitable RCD/MCB types for all contingencies

  • Type -A: Protects against special forms of residual pulsating DC which have not been smoothed.
  • Type -G: 10 ms time delay in order to avoid unwanted tripping (e.g. during thunderstorms).
  • Type AC: This type only detects pure sinusoidal AC residual currents.

Line protection and residual current protection all in one device

Eaton's high quality standard guarantees comprehensive personal- and equipment protection by combining the functionalities of a residual current circuit breaker with those of a miniature circuit breaker. This means our customers spend less time and effort wiring while still protecting the system against overload, short circuit and residual current. Using Eaton's line of RCBOs, your electrical system will increase in safety and reliability.

IEC Standard quality design

The RCBO line adheres to the IEC standard of IEC/EN 61009 – an IEC region as well as European standard for RCDs with integrated overcurrent protection (RCBOs). This applies to both the line voltage-independent and line voltage-dependent RCDs/MCBs with rated currents up to 125 A for fixed installations. All requirements of IEC/EN 61009 are 100 % fulfilled by Eaton's RCBO line. All required standards are printed on the devices.