Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PTSLR1812 PTC resettable fuse

Eaton’s PTSLR1812 PTC resettable fuses are 1812 size polymeric positive temperature coefficient (PTC) resettable overcurrent protection devices. These surface-mount resettable PTCs offer ultra-low resistance and fast time-to-trip features which include hold-current ratings from 1.9A to 5.0A.  The PTSLR family are RoHS-compliant, halogen-free and lead-free products.

Ultra-low resistance
Resettable overcurrent protection
1812 size

PTSLR low-resistance PTC resettable fuse product aid

Eaton Bussmann® series PTSLR surface-mount fuses provide overcurrent and overtemperature protection for applications like rechargeable battery packs, USB ports and small DC motors.

Eaton products provide circuit protection in industrial IoT systems

USB ports provide a link between a host computer and IoT device (e.g. an industrial controller) for real-time monitoring and control, allowing users to make smarter decisions and increase the productivity of several processes.

Low-resistance PTC resettable fuses provide reliable overcurrent and overtemperature protection

One of the most prominent trends in the expansion of IoT is a growing demand for portable, battery-powered IoT devices. Battery-powered IoT devices such as wearables, game consoles, computing devices and VR headsets are some of the portable devices changing our daily interactions with the Internet. The typical home could have up to 500 smart devices by 2022, and many of these will operate on low-voltage battery power.

PTC resettable fuse product aid (PTS, PTSLR and PTR)

Let us help you choose the right resettable device for your application. Eaton Bussmann® series PolyTron PTC family of resettable fuses are designed to protect sensitive components from overcurrent and overtemperature conditions that can occur due to power surges, electrical transients, high ambient temperatures and more.