Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Luminaires

Order code Description
40071352900 3503.1 stainless steel, Round LED recessed luminaire with wide beam optics, 3 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel stainless steel brushed
40071352901 3503.1 white, Round LED recessed luminaire with wide beam optics, 3 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel white
40071352904 3504.1 stainless steel, Round LED recessed luminaire with wide beam optics, 4 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel stainless steel brushed
40071352905 3504.1 white, Round LED recessed luminaire with wide beam optics, 4 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel white
40071352908 3604.1 stainless steel, Quadratic LED recessed luminaire with wide beam optics, 4 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel stainless steel brushed
40071352909 3604.1 white, Quadratic LED recessed luminaire with wide beam optics, 4 x HighPowerLED, incl. LED supply and CG-S technology (20 addresses) in housing with strain relief, bezel white
40071353169 Plastic enclosure for installation in concrete (suitable from 160 mm ceiling depth), for GuideLed SL 130x1.1 CG-S

TECHNICAL SPECIFICATIONS

Luminous flux ΦN
3503.1: 470 lm
3x04.1: 620 lm
Luminous flux ΦEN
at end of rated operating time:
100 %
Housing material: Bezel: Stainless steel brushed / sheet steel, white (sim. RAL 9010)
Module: Polycarbonate
Weight: Luminaire: 0.13 kg
Module: 0.12 kg (incl. enclosure)
Type of mounting: Recessed ceiling mounting
Connection terminals: Loop terminals 3 x 2.5 mm²
Connection voltage 220 – 240 V, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V) 3503.1: 19 mA
3x04.1: 25 mA
Power consumption mains operation
(apparent power / effective power)
3503.1: 7.6 VA / 4.4 W
3x04.1: 9.5 VA / 5.8 W
Inrush current 1.5 A
Permissible ambient temperature: -10 °C to +40 °C
Light source: 3503.1: HighPower LEDs 3 x 1.1 W
3x04.1: HighPower LEDs 4 x 1.1 W
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.