Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Luminaires

Order code Description
40071354890 Atlantic LED S CG-S, single sided,incl. LED supply and CG-S technology (20 addresses), without pictogram
40071354891 Atlantic LED S CG-S, double sided, incl. LED supply and CG-S technology (20 addresses), without pictograms
40071354991 Atlantic LED R HB CG-S, Safety luminaire with asymmetric narrow beam optics, for exit route illumination, incl. LED supply and CG-S technology (20 addresses), including a M20 cable gland
40071354990 Atlantic LED O HB CG-S, Safety luminaire with symmetric narrow beam optics for anti-panic / open area illumination, incl. LED supply and CG-S technology (20 addresses), including a M20 cable gland
40071354892 Atlantic LED R CG-S, Safety luminaire with symmetric optics for exit route illumination, incl. LED supply and CG-S technology (20 addresses)
40071354893 Atlantic LED O CG-S, Safety luminaire with symmetric optics for anti-panic / open area illumination, incl. LED supply and CG-S technology (20 addresses)
40071354894 Outdoor Wall CG-S, Safety luminaire with asymmetric optics for exit route
illumination, incl. LED supply and CG-S technology (20 addresses)

Accessories

Order code Description
155-000-011 Atlantic LED S Pictogram Right, ISO
155-000-012 Atlantic LED S Pictogram Left, ISO
155-000-013 Atlantic LED S Pictogram Down, ISO
155-000-209 Atlantic LED D Pictogram Blind
155-000-211 Atlantic LED D Pictogram Right, ISO
155-000-212 Atlantic LED D Pictogram Left, ISO
155-000-213 Atlantic LED D Pictogram Down, ISO

TECHNICAL SPECIFICATIONS

Viewing distance: Atlantic LED CG-S: 24 m
Luminous flux Atlantic LED HB CG-S: 340 lm
Atlantic LED R, Outdoor Wall: 225 lm
Atlantic LED O: 220 lm
Luminous flux ΦEN at the end of rated operating time 100 %
Housing Material: Aluminium diecast, Polycarbonate (850 °C glow wire resistant)
Housing Color: Grey / similar RAL 7001
Weight: Atlantic LED S: 1.4 kg
Atlantic LED D: 1.6 kg
Outdoor Wall: 2.8 kg
Type of mounting: Wall- and ceiling mounting
Connection terminals: 3 x 2.5 mm2
Connection voltage: 220 - 240 V, 50/60 Hz
176 - 275 V DC
Current consumption - battery operation (220 V) 21.5 mA
Power consumption mains operation (apparent power / effective power) 8.5 VA / 5.0 W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source
HighPower LEDs 2 x 1.5 W
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above.

Locate a field sales representative

Find your Eaton country distributor