Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Brillant LED CG-S - Central battery exit sign panel

The exit sign panel luminaire Brillant LED enables discerning escape route designations to be designed individually, attractively and discreetly.

Homogeneous illumination and elegant transparency ensure optimal integration into sophisticated light architecture.

All panel luminaires have a selection of mounting accessories for effortlessly achieving a variety of mounting methods. The use of highly efficient LED technology significantly reduces the connected load and additionally saves thanks to the high LED service life.

Innovative design
Aesthetic luminaire with transparent frame
Special LED converter
Integrated monitoring module for single luminaire monitoring
Latest technology
Automatic function monitoring of up to 20 luminaires per circuit

Features

  • Exit sign panel luminaire in LED technology
  • Special LED converter, with integrated monitoring module for single luminaire monitoring
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Solutions for every application

eaton-ceag-el-cps-1503-led-cg-s-rz-40071350900.jpg
1503 LED CG-S
eaton-ceag-el-cps-brillant-1704-led-cg-s-40071350905-40071354631.jpg
1704 LED CG-S
eaton-ceag-el-cps-brillant-1603-led-cg-s-40071350901-40071354621.jpg
1604 LED CG-S
eaton-ceag-el-cps-brillant-180-40071352292-40071348860-40071354643.jpg
1804 LED CG-S

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor