Luminaires
BXP NF - Cental battery ground safety luminaire for escape routes
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BXP NF - Cental battery ground safety luminaire for escape routes

BXP NF is a central battery emergency safety luminaire that is installed into the floor or ground for escape route lighting.

The first NF approved ground luminaire of its type, BXP NF features IK10 and IP66/67 protection to meet the demands and heavy load of busy areas such as car parks with no columns and building entrances areas.

Its innovative, ultra-flat design blends into the architecture of a building and are designed to be installed every 15 metres.

BXP NF - Cental battery ground safety luminaire for escape routes
escape route lighting
for column-free car parks
Type of mounting
Ground mounting
Very wide fixing spacing
for enhanced drive-over strength

Features

  • Certified to NF EN 60598.2.22/NF EN60598.2.13/NFC 71802.
  • The very first NF approved LED ground luminaire
  • Innovative, ultra-flat design blends in effortlessly
  • Eligible for NF AES (safe electricity supply) mark
  • Installation every 15 meters
  • No risk of contact with dangerous voltages
  • BXP NF ground luminaire 230 V AC model with SELV supply (48 V DC) via separate converter
  • High pull-out strength
  • Very wide fixing spacing (128 mm) for enhanced drive-over strength
  • Hight less than 21 mm
  • Setting in slabs

The first NF certified of its type, rest assured with BXP NF

  • BXP NF ground lights have been designed with a bevelled 21 mm low profile to minimise any potential obstructions in the event of an evacuation.
  • Strict compliance with the requirements of the UTEC 71 802 standard confirmed by NF AEAS approval and the 45 lumen rating allow for spacing of over 10 metres between emergency light sources split into upper and lower layers, as stipulated by the regulations (see Article PS22).
  • Spacing of BXP NF ground luminaires for installation: 15 m.
  • BXP NF 220 ground luminaires are approved for use with their supply unit. The use of any other converter on the market is not permitted.
Car park with Eaton BXP NF emergency safety lights

No risk when installing, with a safety extra-low voltage supply

BXP NF 230 V AC ground luminaires have a safety extra-low voltage (SELV) supply (48 V DC) via a separate converter (230 V AC - 48 V DC converter, see picture BXP NF 220). As a result, if an electrical fault occurs on the luminaire body, there is no risk of contact with dangerous voltages.

Installation

  • Particular care should be taken when installing products. This is essential for the correct functioning and durability of the equipment.
  • Avoid installing fixtures on soft surfaces, e.g. tarred or asphalted areas.
  • BXP NF ground luminaires are designed to withstand light vehicles driving over them. Areas with high levels of traffic should be avoided as far as possible.
  • BXP NF ground luminaires are set in the ground using 2 M8 screws and chemical anchors. These items are not supplied with the equipment (please see options below).
  • A centring template can be provided to help the installer.
Installation of the BXP NF ground safety light in a car park

Accessories for the BXP NF ground luminaire

eaton-ceag-el-cps-bxp-nf-extherm.jpg
Extherm - Cut-to-size root mounting sleeve for setting in concrete
eaton-ceag-el-cps-bxp-nf-cap710129.jpg
J17 - Lower cover cap
eaton-ceag-el-cps-bxp-nf-cap309195.jpg
Double connection terminal

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.