Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

ExLin - Explosion protected central battery safety luminaire

The completely monitored explosion protected LED luminaire have a long LED module lifetime and durable enclosures for long-term use. Up to 120 lm/W provides up to 40% energy efficiency compared to traditional flourescent fixtures. Standard, narrow and wide beam optics optimise light distribution, providing light where the customer needs it with the potential to reduce the number of fixtures required (narrow and wide beam options on request).

LED luminaire
Completely monitored and explosion-protected
shortened inspection
CEWA GUARD technology
reduced installation expenditure
STAR technology

Features

  • Completely monitored explosion protected LED luminaire
  • Long LED module lifetime (L90 = 100.000 h at 25°C and L85=75.000h at 55°C) and durable enclosures for long-term use
  • Colour temperature 5000 K and CRI > 70 as standard with the option of CRI >80 and/or colour temperature 4000 K on request
  • Up to 120 lm/W provides up to 40% energy efficiency compared to traditional flourescent fixtures
  • Drop-in mounting compatibility to eLLK fluorescent – same fixing point as eLLK 2x18W and a mounting kit available for easy replacement of 2x36W and 2x58W without changing cable
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit
  • Standard, narrow and wide beam optics optimise light distribution, providing light where the customer needs it with the potential to reduce the number of fixtures required (narrow and wide beam options on request)

Flexible range of application options

eaton-ceag-el-cps-exlin-3l-15l-1.jpg
ExLin 3L-1 and 5L-1 models
eaton-ceag-el-cps-exlin-5l-2-7l-2.jpg
ExLin 5L-2 and 7L-2 models
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.