Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

NexiTech LED - Central battery safety & exit sign

The modern style, the simplicity of the shapes and the high-quality surfaces make NexiTech LED ideal for any architectural context, while the precision of the mechanics and the sophisticated electronics guarantee full unmatched reliability.

The latest generation of LED light source provides a good and uniform light distribution. A wide range of accessories are available to enable installation on a wall or ceiling, surface or recessed in indoor and harsh environments, thanks to the IP65 protection kit.

It is also possible to use it as a single or double-sided exit sign and to combine exit and safety lighting functions in one product.

Viewing distance
20 m (single sided) and 30 m (double-sided)
Easy integration
Wide range of accessories available
CEWA GUARD technology
Shortened inspection effort

Features

  • Safety or exit sign luminaire with LED technology
  • Numerous knock-outs for cable entries and double terminal for through-wiring
  • Minimum service requirement due to high service life of the LEDs (50.000 hours)
  • Combined version “Door“ specific for emergency exits' illumination

Flexible range of exit sign and safety options to suit the application

Eaton's NexiLite single sided emergency exit sign

Single-sided exit sign

Single-sided pictogram behind a transparent diffuser and slide in pictogram.
Eaton's NexiLite double sided emergency exit sign

Double-sided exit sign panel

Edge light panel with double-sided pictogram for ceiling installation. Available for 20 and 30m viewing distance.
Eaton's NexiLite double sided emergency exit sign with opal diffuser

Double-sided exit sign panel with opal diffuser

Exit sign and safety luminaire in one product. Up to 12m spacing performance.

"DOOR" - Two functions in one luminaire

The combined version “Door“ of NexiTech LED CG-S allows two functions in one luminaire: single-side exit sign with 20 m viewing distance and safety lighting for emergency door as requested by standard EN1838.

In addition to the main LEDs used for backlighting of the pictogram, NexiTech LED Door has 2 additional LEDs on the bottom of the luminaire for the lighting of emergency exit in accordance with the regulatory requirements.

ceag-el-cps-nexitech-led-door.jpg

The right accessory at the right time

NexiLite Frame

Creating a superior finish

Eaton's finishing frame is designed for when a superior finish is required.
eaton-ceag-el-cps-nexitech.jpg

Protecting from water & dust

Add the IP65 protection kit for the harshest environments.
NexiLite recessed backbox base for brick walls

Unobtrusive mounting on brick

Choose our recessed brick back box for creating a seamless finish on brick.

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.