Luminaires
Series 80000 LED CG-S - Central battery IP65 safety & exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 80000 LED CG-S - Central battery IP65 safety & exit sign

The Series 80000 LED CG-S is a range of square and round central battery emergency exit or safety luminaires.

Ideal for outdoor applications and indoor areas with high levels of dust and water, the series is certified to IP65 as well as IK08 for impact resistance.

When used for escape route or wide-area illumination a range of 17m can be achieved.

high protection class
For indoor and outdoor use
High impact resistant
IK08 - diffuser made of UV stabilised polycarbonate
shortened inspection effort
Due to CEWA GUARD technology

Features

  • Square and round safety and escape route luminaires with LED technology with high protection class (IP65) for indoor and outdoor use
  • Robust construction from aluminium diecast with powder coating (UV stabilised)
  • High impact resistant (IK08) diffuser made of UV stabilised polycarbonate
  • Two waterproof cable infeeds (IP65) and double terminal for through-wiring
  • Up to 17 m from luminaire to luminaire for escape route and wide area illumination
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit
eaton-ceag-el-cps-83022 led g-s-picto.jpg
83022 LED CG-S - Exit Sign Luminaire
eaton-ceag-el-cps-83022-cg-s-40071352950.jpg
83022 LED CG-S - Safety Luminaire
eaton-ceag-el-cps-84022-cg-s-40071352940.jpg
84022 LED CG-S - Safety Luminaire

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery IP65 safety & exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.