Eaton's BeamTech CG-S is a central battery emergency lighting beam light with one or two high-intensity light heads.
It provides a flexible solution for both wide-area anti-panic lighting and narrow illumination of escape routes or to highlight safety equipment like fire extinguishers in accordance to EN1838.
It is designed as an aesthetic alternative to traditional emergency beam light solutions, making it a good choice for public areas. While its IP65 ingress protection and IK07 impact resistance also make it well equipped for industrial applications such as factories or warehouses.