The CrystalWay self-contained emergency exit sign is the standard in high quality, aesthetic emergency exit sign luminaires. It brings together a range of flexible mounting options and a modern yet discreet design perfectly suited to modern office buildings or other commercial buildings where a high-end aesthetic is required.
The clear frame and low profile allows seamless integration into the surrounding architecture and is perfect for any size of project. The LED light guide ensures the pictogram is uniformly illuminated without hot spots, this gives the luminaire a flawless finish complying to EN1838.
This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.