- From 150 lm up to 600 lm @ 1h
- CGLine+ technology
- Configurable level of light in mains mode
- LifePo battery
- Selectable duration of 1h, 1.5h, 2h, 3h
FlexiTech facilitates your day to day jobs and projects thanks to an easy to manage and consistent range. FlexiTech SE is a modern and flexible safety luminaire that offers efficient lighting performance and adapts to most applications. Its transparent baseplate is a host of several clever features that ensures easy installation.
FlexiTech SE is optimized for escape route illumination offering good spacing between luminaires. For other use, optional lens provides different light distribution. Waterproof version is also available with identical aesthetic.
The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.
1. Slotted holes for quick fixing and easy adjustment
2. Screwless terminal blocks with double connection
3. Transparent baseplate with a large working space for ease of installation and replacement of existing products
4. 9 cables entries in rubber, no plastic parts to break when access from the back
5. Spirit level, for perfect horizontal alignment
6. Possibility of direct mounting on electrical boxes ( Ø 67 mm)
Perfect integration of self-contained into buildings' architecture is always a challenge.
Eaton helps you meet this challenge with a range of painted luminaires housing and accessories.
Find your Eaton country distributor
Contact us via web form by clicking the link above.