Download document () of 20
We make what matters work
Self-contained

RoundTech MR EC - self-contained exit sign

The high-performance RoundTech family of recessed luminaires enables quick and easy installation through the use of standard tools for round hole cut-outs. The RoundTech exit sign version offers illuminance with perfect pictogram homogeneity and uniformity of thanks to the 20-m viewing distance of the panel.

IP43/IK04 rated and featuring Increased Affordance, the exit sign comes with four directional inserts plus a blank as standard. Powered by environmentally friendly lithium batteries, RoundTech sets an example for the sustainability of emergency lighting.

The LEDs inside the RoundTech luminaire as well as the automatic testing and monitoring devices (for CGLine+ versions) significantly reduce the operating and maintenance costs of the system.

Let's eFocus on safety with RoundTech

Easy recessed installation
Standard hole saw (Ø 64-78 mm)
INCREASED AFFORDANCE
Greater visibility of exit signs for faster and safer evacuation
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • Homogenised and uniform illumination
  • High luminance of the white contrast colour >500 cd/m²
  • Increased Affordance functionality with CGLine+ technology
  • Adjustable brightness function in mains operation
  • 3 h duration
  • Lithium battery
  • 20 m viewing distance
  • Non-adhesive exit legends included
  • Custom pictograms are available upon request
  • Reduced maintenance effort, energy savings
  • Environmentally friendly

Unobtrusive and fast integration

RoundTech recessed luminaires change the game by being quick and easy to install: You can use a standard hole saw to cut the circular mounting hole, wire the PSU and recess the luminaire.

RoundTech MR SEO

The innovative eFocus features enable Eaton's new RoundTech range to be configured for both escape routes and anti-panic areas. Available in 150 lm, 200 lm and 400 lm variants and low-bay options for heights up to 5 m (with a distance of 19 m at a height of 3 m), plus a high-bay version for heights up to 11 m.

Improving the visibility of exit signs

RoundTech is available with Increased Affordance function, designed to improve the visibility of escape routes during an emergency situation. This enables the illuminated exit signs to flash or pulse, which makes them more visible and can therefore speed up the process of evacuation.

Simply the most flexible, reliable monitoring for peace of mind

The RoundTech luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Pictogram customisation

The role of exit sign luminaires may not always to indicate an escape route. Sometimes, they are used to easily identify the location of safety equipment, refuge areas, assembly points, etc.

We have developed a core range of specific pictograms for several of our product families to cover most of these signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specific needs of your project with you.

Eaton emergency lighting pictogram customization top level options
Specifications

PRODUCT CODES

Luminaire

Order code Description
RT2R2EC4ICGL3H RTECH MR EC 20M CGL+ 4I M 3h IP43

Accessories

Order code Description
RT2R-BAT3 Battery pack, LifePo 3.2V 3Ah
EMN Eaton magnet for configuration and tests
FT2ED-4I Set of 4 pictograms for RoundTech MR EC (D, L, R, U), ISO format
RT2R-RP Renovation plate for RoundTech Medium Recessed

Pictograms

Order code Description    
FT2ED-PICTO-VL Pictogram, ISO7010-E001 VL, Exit Vertical Left FT2ED-PICTO-MP Pictogram, ISO7010-E007, Meeting Point
FT2ED-PICTO-VR Pictogram, ISO7010-E002 VR, Exit Vertical Right FT2ED-PICTO-H Pictogram, Hydrant
FT2ED-PICTO-VD Pictogram, ISO7010-E002 VD, Exit Vertical Down FT2ED-PICTO-CR Pictogram, ISO7010-E003, First Aid
FT2ED-PICTO-UR Pictogram, ISO7010-E002 U/R, Exit Up Right FT2ED-PICTO-FEX Pictogram, ISO7010-F001, Fire Extinguisher
FT2ED-PICTO-DR Pictogram, ISO7010-E002 D/R, Exit Down Right FT2ED-PICTO-FHO Pictogram, ISO7010-F002, Fire Hose
FT2ED-PICTO-DL Pictogram, ISO7010-E001 D/L, Exit Down Left FT2ED-PICTO-INFO Pictogram, ISO7001/P-I PF001, INFO
FT2ED-PICTO-UL Pictogram, ISO7010-E001 U/L, Exit Up Left FT2ED-PICTO-WC  Pictogram, ISO7001/P-I PF003, WC
FT2ED-PICTO-DMD Pictogram, FDX08-040-3 T28, Man In Wheelchair Door & Arrow Down FT2ED-PICTO-EWL Pictogram, ISO7010-E016, Escape Window Left
FT2ED-PICTO-DML Pictogram, FDX08-040-3 T28, Man In Wheelchair Door & Arrow Left FT2ED-PICTO-EWR Pictogram, ISO7010-E016, Escape Window Right
FT2ED-PICTO-DMR Pictogram, FDX08-040-3 T28, Man In Wheelchair Door Arrow Right FT2ED-PICTO-EWD Pictogram, ISO7010-E016, Escape Window Down
FT2ED-PICTO-DML1 Pictogram, DIN4844, Man In Wheelchair & Arrow Left FT2ED-PICTO-RWL Pictogram, ISO7010-E017, Rescue Window Left
FT2ED-PICTO-DMR1 Pictogram, DIN4844, Man In Wheelchair & Arrow Right FT2ED-PICTO-RWR Pictogram, ISO7010-E017, Rescue Window Right
FT2ED-PICTO-DMD1 Pictogram, DIN4844, Man In Wheelchair & Arrow Down FT2ED-PICTO-RWD Pictogram, ISO7010-E017, Rescue Window Down

TECHNICAL SPECIFICATIONS

Mounting method: Ceiling recessed mounting
Light source: LED, not exchangeable
Housing material: Polycarbonate
Housing colour: White
Rated supply voltage, frequency: 220 - 230 V AC, 50/60 Hz
Protection class: II
Degree of protection (IP): IP43
Duration: 3 h
Luminous flux at emergency operation: N/A
Viewing distance: 20 m
Degree of impact resistance (IK): IK04
Operation: Maintained (M)
Testing system: Auto-test | CGLine+
Luminaire type: Exit sign luminaire
Download Links
X
Download Close