Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Style Variant 28011 & 28021 LED - Self-contained exit sign

Style Variant 28011 & 28021 LED is a range of exit sign luminaires with a viewing distance of 32m. Available as single and double-sided versions with a pictogram foil set, this range is suitable for a wide spectrum of applications.

Optimal perceptibility of the luminaire is due to high luminance of the white contrasting colour (>500 cd/m²). One, thee or eight hours rated operating duration can be freely specified according to the application.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Selectable duration
One, three or eight hours operation
Environmental-friendly
Li-Ion battery technology with LED light source
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 32m viewing distance
  • High luminance >500 cd/m²
  • Adjustable brightness function
  • Selectable duration of 1h, 3h, 8h
  • Li-Ion battery
  • Universal use for maintained and non-maintained operation
  • CGLine+ technology
  • Degree of protection IP41 and IP54 (accessory kit for 28011 only)
  • Wall, ceiling or suspended mounting

Low maintenance, high luminance

Developed to provide a high luminance of white contrasting colour (>500 cd/m2) the Style Variant 28011 and 28021 LED deliver clear visibility in even bright surroundings, as well as a service life of 50,000 hours - combining high performance with low maintenance.

Simply the most flexible, reliable monitoring for peace of mind

The Style Variant 28011 & 28021 LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Accessories adapted to installation needs

Wall bracket

Ceiling mounting

Chain fastening

How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.