Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VIA8 - Self-contained exit sign

VIA family of emergency lighting is designed to provide a fast installation and is equipped with technical solutions that make it suitable for a wide range of applications, offering a frameless modern design of legend panel with a maximum viewing distance of 24m.

Together with the choice of ISO and EURO exit sign labels, comfortably meeting the requirements of EN1838, the VIA range is appropriate for emergency lighting requirements in multiple of places such as offices, restaurants, hotels, hospitals and general commercial applications.

This range of LED stand-alone self-contained luminaires is designed for maintained mode operation with 2h and 3h duration versions.

Application
Suspended luminaire for ceiling mounting
Light source
Latest generation of LEDs
Installation
Adjustable height (up to 7cm)

Features

  • 24m viewing distance
  • 2h and 3h duration
  • 50.000 hours LED source for minimum maintenance
  • Suitable for ceiling mounting
  • Luminaire and legend supplied as one unit
  • Easy to install

Modern contemporary styling

High-quality materials such as the lightweight injection moulded plastics combine with the frameless design to create a clean, distinctive pendant emergency exit sign.

Range of pictograms for different applications

The VIA8 range includes pictograms to suit multiple applications. Choose between pictograms for ISO, stairs, hydrant or exit.
How to buy from Eaton
Locate a field sales representative

Find your Eaton country distributor

Questions before you buy

Contact us via web form by clicking the link above.