Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

8004/8005 Euro full-size

All switches in this rugged 8004/8005 Euro Full-Size Series lineup can be fitted with a silicone rubber seal to provide moisture and dust-resistance. Additionally, these switches can be gang-mounted into a single panel opening. Five lamp voltages are offered as standard, and panel blanks are also available. Options for the 8004/8005 Series include concave, two-face, illuminated, non-illuminated and a recessed feature. 

8004/8005 Euro full-size

Core features

  • Silicone rubber seal, provides moisture and dust resistance
  • Easy snap-in mount into various panel thicknesses for added convenience

Options

  • Additional colors of rockers and bezels
  • Dead back cover with wire leads
  • Dry circuit capabilities
  • Foam dust seal
  • Full size Euro-Look gang mounting systems
  • Full size Euro-Look panel plugs
  • Gold contacts
  • Industry standard connector
  • Matching indicators
  • Pad-printed legends
  • Printed circuit terminals
  • and other terminal types
  • Reversing jumpers
  • Special circuits
  • Special ratings
  • Special lamp voltages