Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

8006/8007 EURO SR

The EURO SR Series offers snap-in mounting and can be provided with a durable silicone seal that resists dust and moisture. They are available in sealed and non-sealed versions. All EURO SR switches are molded in an aesthetically pleasing matte finish. Five lamp voltages are offered as standard. The EURO SR will accept loads up to 15A. Terminal numbers are stamped on the base for easy identification. 

Core features

  • Silicone rubber seal, provides moisture and dust resistance with an IP67 rating
  • Terminal numbers are stamped on base for easy identification
  • Panel plug available

Options

  • Additional colors of rockers and bezels
  • Dead back cover
  • Dry circuit capabilities
  • EURO SR panel plug
  • Foam dust seal
  • Industry standard connector
  • Pad-printed legends
  • Palm guard
  • Printed circuit terminals
  • Reversing jumpers
  • Special circuits
  • Special ratings
  • Special voltage bulbs
  • Wire leads