Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Low voltage disconnects
The Low Voltage Disconnect (LVD) is a 100% solid state electronic protection module which disconnects predetermined auxiliary loads from the starting battery bank to assure enough power is left in the batteries for starting. The unit is capable of directly powering loads of up to 70A continuous draw at 85°C and has 2 outputs designed to control an external relay.