Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Military purpose toggles

The switch mechanisms of military purpose toggles are completely enclosed to resist the entrance of contaminants into the switch. All metal parts are plated to resist corrosion. The heavy duty switches are offered in both standard toggle lever and lever lock versions. Circuit designations are stamped on the side of each switch. 

Core features

  • Silicone rubber lever seal is assembled between the lever and bushing to resist the entrance of contaminants into the contact structure
  • All metal parts are plated to resist corrosion and ensure a long life
  • 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature

Options

  • AC/DC Rated (Medium Duty)
  • AC Rated (Heavy Duty) with Lever Seal
  • AC Rated (Heavy Duty) Lever Lock with Lever Seal
  • AC Rated (Heavy Duty) Military with Unsealed Lever
  • Lever Lock Bushing Styles