Low-voltage power conversion
Series 21000 battery equalizer (21060E00, 21080E00, 21100E00)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 21000 battery equalizer (21060E00, 21080E00, 21100E00)

The 21100 series of battery equalizers maintain the balance of a 24V series battery pack, allowing large 12V loads to be powered from the 12V center tap and providing 60A, 80A or 100A of output current to maintain battery balance. The 21100 series of battery equalizers allow the inrush current of 12V loads to be supported by the batteries while maintaining battery balance, reducing overall system cost and improves system reliability.

Series 21000 battery equalizer (21060E00, 21080E00, 21100E00)

Core features

  • Easily implemented into a system providing 12V power
  • Allows use of 12V electrical components in a 24V electrical system providing greater system flexibility
  • Leverage increased power of a 24V starting and charging system without having to migrate all components to 24V.
  • Proven reliability with over 200,000 fielded units

Options

  • 60A, 80A or 100A
  • Snap on terminal cover
  • Terminal barriers
  • Color coded terminal labels
  • RoHS
  • DC converter with fixed output voltage

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark
How to buy from Eaton
How to buy

Phone: Local 5036925360 or Toll Free 800456269

Email: orderentry2@eaton.com