Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECOFLOC 10

BECOFLOC filter flakes combine strong positive electro-kinetic charges for the adsorption of turbidity particles with ideal material structure reinforce the filter cake and increase its volume of pre-coat filtration. The filtration of turbidities from liquids is a decisive step of production in many areas.

BECOFLOC 10 filter additive is used for ultra-fine and polishing filtration at high retention rates and with excellent filtration volumes. It always improves the clarification efficiency at equal or even reduced diatomaceous earth consumption and improves clarity of the filtrate when used in body-feed. 

BECOFLOC 10
Filter Material
Filter flakes
Application
Pre-Coat Filtration
Filtration Grade
Ultra-fine and polishing

Core features

  • Brilliant clarity because of high adsorptive capacity
  • Safety by fibre-reinforced filter cakes
  • Good interlinking and bridging in the filter cake prevents break-through of turbidities
  • High economy because of lower filter consumption
  • BECOFLOC filter flakes stabilize the filter cake
  • Quick and easy cleaning of the filter system
  • Extended filtration cycles with slow pressure build-up
How to buy from Eaton
Locate a distributor

Locate a distributor