Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA PLATE A600 EC

Eaton's enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic and food industries. 

Eaton's BECO INTEGRA PLATE 600 EC filter is a multi sheet-filter with external chamber. The product channels are sealed with depth filter sheets only and uses gaskets at the external chamber to seal the filter package.

Cleaning
CIP/SIP
Design
With External Chamber
Material
Stainless Steel AISI 316L, electrolytically polished

Core features

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealed external chamber and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates
  • Cake discharge downwards into tray underneath of filter package (optional)
  • High flexibility, the filter can be used as a sheet filter or as a precoat filter
  • For precoating/removing of high particle load cake frames, different widths are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotechnologies
  • Chemicals
  • Cosmetics
  • Food
Eaton's BECO INTEGRA PLATE 600 EC filter is designed and manufactured according to the cGMP guidelines and the FDA regulations.
How to buy from Eaton